9120-T19-M | M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector - Master side |
9120-T19-M-V | M | 19-pin, 5 Amp/250VAC Electrical module with MS cylindrical threaded connector with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires. Rated to 200 degrees C. IP65 rated - Master side |
9120-T19-M-VL | M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with Viton seals and Teflon-jacketed wires - Master side |
9120-T19PD-M | M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector. Potted for improved moisture protection - Master side (Mates with 9120-T19PD-T) |
9120-T19R-M | M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with right angle lock/unlock connectors for sensors attached. Master side |
9120-T19W-M | M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with lock/unlock cables attached - Master side |
9120-T19W-M-VSL | M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with lock/unlock cables attached, and Viton seals - Master side |
9120-T10-T | T | 19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) Electrical Module with (0-99) Tool-ID - Tool side |
9120-T14-T | T | 19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) Electrical Module with (0-9) Tool-ID - Tool side |
9120-T14-T-V | T | 19-pin Electrical Module with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires and high temperature Tool-ID board. Rated to 200°C. IP65 rated - Tool side |
9120-T19PD-T | T | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector. Potted for improved moisture protection - Tool side (Mates with 9120-T19PD-M) |
9120-T19-T | T | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector - Tool side |
9120-T19-T-VL | T | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with Viton seals and Teflon-jacketed wires - Tool side |
Description: |
19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector |
Weight: |
9120-T19-M 0.64lbs (0.290kg) 9120-T19-T 0.57lbs (0.255kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-1312012-19 |
Straight
|
Amphenol | MS3106F22-14P |
ITT-Cannon | MS3106F22-14P |
|
1510-1312003-19 |
90°
|
Amphenol | ACS08E22-14P(003) |
Mil-Spec | MS3108F22-14P |
|
|
|
Cables
|
9120-T14-T-V.pdf |
T13-T-V Electrical Module
|
9230-20-1443.pdf |
Optional T19 Module Pin Outs (includes T19W-M)
|
9630-20-T19.pdf |
T19 Module Drawing
|
9630-20-T19M T14T.pdf |
T19-M with T14-T Module Drawing
|
9630-20-T19MVL T14TVL.pdf |
T19-M-VL, T14-T-VL Module Drawing
|
9630-20-T19PD.pdf |
T19PD Module Drawing
|
9630-20-T19RM T10T.pdf |
T19R-M T10-T Module Drawing
|
9630-20-T19-VL.pdf |
T19-VL Module Drawing
|
9630-20-T19WM T14T.pdf |
T19W-M,T14-T Module Drawing
|
9630-20-T19WMVSL T19TVL.pdf |
T19W-M-VSL with T19-T-VL Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-T19PD-M |
T19 Master 19-pin, 5 Amp/250VAC electrical module with MS cylindrical threaded connector. Potted for improved moisture protection.
|
9120-T19-M-VL |
T19 module with viton seals and Teflon jacketed wires. Rated to 125 degrees C.
|
9120-T19-T |
19-pin, 5 Amp/250VAC electrical module with MS cylindrical threaded connector - Tool side
|
9120-T19-M |
19-pin, 5 Amp/250VAC electrical module with MS cylindrical threaded connector - Master side
|
9120-T19-M-V |
Master side T19 module with viton seals, rolon pin blocks, high-temp amphenol connector and Teflon jacketed wires. Rated to 200 degrees C. IP65 rated.
|
9120-T19PD-T |
T19 Tool 19-pin, 5 Amp/250VAC electrical module with MS cylindrical threaded connector. Potted for improved moisture protection.
|
9120-T19R-M |
19-pin, 5A/250VAC, MS cylindrical threaded connector with lock/unlock sensor cables attached. (Has right angle connectors for lock/unlock sensors)
|
9120-T19W-M-VSL |
T19W-M-VSL Master Module High Temp Rated to 90C
|
9120-T19W-M |
19-pin, 5A/250VAC, MS cylindrical threaded connector with lock/unlock cables attached (master side only)
|
9120-T19-T-VL |
T19 module with viton seals and Teflon jacketed wires. Rated to 125 degrees C.
|
9120-T10-T |
19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) electrical module with (0-99) Tool ID (Tool side only)
|
9120-T14-T |
19-pin (14 available for customer use - See pinout drawing), 5 Amp/250VAC (T19) electrical module with (0-9) Tool-ID (Tool side only)
|
|
P | Adds 8mm pico receptacles for lock/unlock sensor cables to Master electrical modules (QC20/21 only, not for Hollow-Wrist versions). This takes away the use of four pins from the customer.
(Add P at the end of the module number.) |
PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
R-M-VS | Operational Temperature Range rated to 221°F (105°C). Adds Viton seals and Teflon-jacketed wires. Adds right-angled connector for lock/unlock sensor cables to Master electrical modules for QC-110 model. (Add R-M-VS at the end of module number.) |
V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
-VL | Operational Temperature Range rated to 257°F (125°C). Adds Viton seals and Teflon-jacked wires. (Add -VL at the end of module number, after -M or -T for Master or Tool.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
W-M-VSL | Operational Temperature Range rated to 221°F (105°C). Adds Viton seals and Teflon-jacketed wires. Adds straight lock/unlock sensor cables to Master electrical modules. (Add W-M-VSL to end of module number.) |
|
|